IESNA:LM-63-2002
[TEST]P949107
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21634
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2538.3 3178.2 3756.7 4204.5 4569.7 4776.3 4873.4 4908.1 5083.4 5458.6
6078.4 6861.2 7631.8 8247.1 8785.4 9276.7 9587.2 9666.5 9475.5 8992
8015.9 6328.5 5224.1 4375.4 3465.2 2437.8 1602.5 1123.4 876.6 757.1
686.8 577.4 489.1 169.7 82.6 13.4 0
2538.3 3200.6 3784.6 4240.2 4575.3 4802 4918.1 4950.5 5095.7 5434
6006.9 6774.1 7530.1 8166.7 8710.5 9201.9 9570.4 9703.3 9581.6 9171.8
8356.5 6797.6 5435.2 4564.1 3665.1 2657.8 1747.7 1179.3 904.6 783.9
693.5 586.3 493.6 209.9 88.2 16.8 0
2538.3 3172.6 3745.5 4205.6 4564.1 4824.3 4968.4 5029.8 5143.7 5447.4
5935.5 6616.7 7342.5 7982.4 8499.5 8912.7 9300.2 9488.9 9440.9 9113.7
8458.2 7387.2 5888.5 4843.3 3951 2975 1986.7 1320 976 810.8
715.8 623.1 533.8 407.6 207.7 24.6 0
2538.3 3172.6 3728.8 4187.8 4570.8 4864.5 5061 5163.8 5271 5505.5
5868.4 6396.7 7024.3 7626.2 8110.9 8508.4 8842.3 9112.6 9185.2 9077.9
8683.7 7952.3 6924.9 5708.8 4564.1 3546.8 2480.3 1588 1083.2 824.2
711.4 617.6 527.1 419.9 294.8 115 0
2538.3 3078.8 3618.2 4089.5 4493.7 4851.1 5135.9 5324.6 5445.2 5630.6
5932.1 6319.6 6821 7331.4 7790.3 8185.7 8507.3 8793.2 8996.4 9051.1
8942.8 8610 7964.6 6988.5 5848.3 4683.6 3489.8 2300.5 1445.1 969.3
739.3 656.6 570.7 435.5 293.7 91.6 0
2538.3 3029.7 3516.6 3975.6 4399.9 4793 5150.4 5432.9 5625 5804.8
6030.4 6354.2 6729.4 7175 7624 8070.6 8450.3 8747.4 8971.9 9157.2
9301.3 9253.3 9051.1 8592.2 7799.3 6771.9 5450.8 4179.9 2810.8 1735.4
1125.7 769.4 557.3 337.3 169.7 44.7 0
2538.3 2935.9 3359.1 3791.3 4211.2 4623.3 5020.8 5374.8 5668.6 5904.2
6143.2 6404.5 6691.5 7048.8 7458.7 7923.2 8401.2 8862.4 9271.1 9630.7
9957.9 10317.5 10479.4 10580 10557.6 10102 9232.1 7846.2 6012.5 4072.7
2350.7 1220.6 623.1 359.6 175.3 60.3 0
2538.3 2864.4 3203.9 3574.7 3958.8 4321.8 4711.5 5090.1 5454.1 5775.8
6097.4 6395.5 6665.8 6957.3 7263.2 7591.6 7972.4 8403.4 8874.7 9375
9921.1 10705 11338.2 11724.6 12164.6 12482.9 12524.2 12096.5 10984.2 9184
6691.5 4318.4 2201.1 897.9 320.5 62.5 0
2538.3 2736 2975 3251.9 3555.7 3877.3 4204.5 4528.4 4848.9 5178.3
5523.4 5842.8 6190.1 6553 6930.5 7309 7728.9 8200.2 8721.7 9312.5
10002.6 11049 12087.5 12798.9 13706.8 14775.5 15919.1 16681.8 16518.8 14983.2
11821.8 7664.2 3250.8 992.8 312.7 64.8 0
2538.3 2713.7 2951.5 3206.1 3493.1 3796.9 4107.4 4416.7 4722.7 5033.1
5339.1 5656.3 5991.3 6354.2 6729.4 7119.2 7552.5 8031.6 8567.6 9178.5
9867.5 10975.3 12021.7 12792.2 13762.7 14927.4 16175.9 16971 16820.3 15187.6
11751.4 7186.2 2753.9 760.5 245.7 55.8 0
2538.3 2628.8 2751.6 2916.9 3116.8 3334.6 3554.6 3785.7 4024.7 4265.9
4509.4 4760.6 5014.1 5282.2 5570.3 5875.1 6210.2 6589.9 7047.7 7570.4
8206.9 9218.7 9985.9 10743 11666.5 12777.7 13820.7 14273 13800.6 11999.3
8857.9 4930.4 1421.6 298.2 99.4 22.3 0
2538.3 2566.3 2635.5 2734.9 2872.2 3020.8 3182.7 3349.1 3517.7 3697.5
3872.8 4041.5 4215.7 4388.8 4571.9 4765.1 4968.4 5215.2 5501 5871.8
6407.8 7073.4 7526.8 8033.8 8640.2 9301.3 9752.5 9595 8806.6 7328
5292.2 2708.1 883.3 263.5 90.5 21.2 0
2538.3 2510.4 2520.5 2566.3 2641.1 2718.1 2819.8 2920.3 3019.7 3123.5
3214 3295.5 3363.6 3426.1 3469.7 3497.6 3525.5 3544.5 3575.8 3648.4
3822.6 3925.3 3944.3 3982.3 4041.5 4095.1 3948.8 3485.3 2824.2 2092.8
1422.7 806.3 404.3 170.9 82.6 29 0
2538.3 2393.2 2307.2 2262.5 2258 2275.9 2306.1 2339.6 2363 2377.5
2376.4 2348.5 2304.9 2243.5 2162 2062.6 1943.1 1819.2 1705.3 1599.2
1489.7 1392.6 1311 1244 1186 1126.8 1053.1 953.7 816.3 632.1
460.1 338.4 234.5 150.8 86 24.6 0
2538.3 2284.8 2127.4 2058.1 2041.4 2055.9 2087.2 2120.7 2137.4 2133
2109.5 2068.2 2007.9 1933.1 1846 1756.6 1663.9 1571.2 1479.7 1379.2
1277.5 1186 1119 1078.8 1063.1 1065.4 1063.1 1031.9 954.8 826.4
628.7 433.3 303.8 199.9 99.4 22.3 0
2538.3 2200 2010.1 1935.3 1938.7 1981.1 2028 2058.1 2060.4 2040.3
2001.2 1945.4 1879.5 1803.5 1723.1 1643.8 1560.1 1471.9 1381.4 1297.6
1234 1179.3 1142.4 1119 1098.9 1075.4 1038.6 1000.6 953.7 878.9
765 600.8 394.2 217.8 103.9 22.3 0
2538.3 2118.4 1923 1872.8 1904 1962.1 2007.9 2030.2 2021.3 1986.7
1933.1 1869.4 1795.7 1723.1 1646.1 1571.2 1519.9 1458.5 1381.4 1320
1278.7 1223.9 1138 1069.8 1025.2 981.6 936.9 892.3 852.1 815.2
771.7 701.3 574 440 258 62.5 0
2538.3 2072.7 1877.2 1849.3 1902.9 1958.8 2004.5 2017.9 1996.7 1942
1876.1 1801.3 1720.9 1649.4 1588 1553.4 1512.1 1469.6 1428.3 1336.7
1255.2 1190.4 1125.7 1065.4 1002.8 948.1 894.5 845.4 794 734.8
676.7 624.3 547.2 472.4 330.6 128.4 0
2538.3 2033.6 1848.2 1844.8 1904 1957.6 1997.8 2002.3 1969.9 1910.7
1835.9 1753.3 1679.6 1611.4 1565.7 1526.6 1476.3 1408.2 1347.9 1275.3
1219.5 1156.9 1095.5 1039.7 992.8 944.8 893.4 840.9 779.5 711.4
636.5 570.7 485.8 367.4 243.4 101.6 0
2538.3 2011.2 1833.7 1843.7 1908.5 1961 1996.7 1990 1948.7 1878.3
1791.2 1709.7 1640.5 1588 1563.4 1504.2 1412.7 1306.6 1264.1 1228.4
1164.8 1115.6 1073.2 1010.6 963.7 926.9 878.9 821.9 753.8 679
597.5 561.7 483.5 316 230 140.7 0
2538.3 2006.8 1824.7 1844.8 1909.6 1963.2 1995.6 1986.7 1936.4 1857.1
1768.9 1688.5 1620.4 1588 1550 1475.2 1341.2 1253 1230.6 1187.1
1131.3 1070.9 1014 970.4 943.6 920.2 876.6 823 758.3 683.4
604.2 624.3 498.1 332.8 253.5 93.8 0
2538.3 2006.8 1823.6 1848.2 1910.7 1964.3 1994.5 1990 1940.9 1858.2
1768.9 1687.4 1619.3 1589.1 1546.7 1470.7 1331.1 1254.1 1236.2 1186
1127.9 1062 1015.1 957 949.2 920.2 875.5 823 762.7 682.3
606.4 615.3 427.7 344 250.1 90.5 0
